I-C060M1-M14-MSR
IMI Bimba Products
Vacuum
Inch
Venturi Vacuum Cartridges
Powered by
CAD模型選擇
{bimba/vacuum/inch/venturi_vacuum_cartridges/mrc_mid_asmtab.prj},{NB=I-C060M1-M14-MSR},{ITEM=Multistage Replacement Cartridge},{S=C - Mid},{SPN=C},{P=060M1},{MB=M14 - MSV14},{MBPN=M14},{SP=},{PPATH=assemblies/mrc_mid_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
MRC Mid - Multistage Replacement Cartridge Mid
Bill of material
I-C060M1-M14-MSR
Part Number
I-C060M1-M14-MSR
Item
Multistage Replacement Cartridge
Size
C - Mid
Performance (Max Flow, Max Vacuum)
060M1 – 0.5 SCFM, 20 "Hg, 1 Stage
060H1 – 0.5 SCFM, 28 "Hg, 1 Stage
090L1 – 1.3 SCFM, 10 "Hg, 1 Stage
090M1 – 1.4 SCFM, 20 "Hg, 1 Stage
090H1 – 1.2 SCFM, 28 "Hg, 1 Stage
100L1 – 2.1 SCFM, 10 "Hg, 1 Stage
100M1 – 2.1 SCFM, 20 "Hg, 1 Stage
100H1 – 2.0 SCFM, 28 "Hg, 1 Stage
150L1 – 3.5 SCFM, 10 "Hg, 1 Stage
150M1 – 3.5 SCFM, 20 "Hg, 1 Stage
150H1 – 3.2 SCFM, 28 "Hg, 1 Stage
060M1 – 0.5 SCFM, 20 "Hg, 1 Stage
060H1 – 0.5 SCFM, 28 "Hg, 1 Stage
090L1 – 1.3 SCFM, 10 "Hg, 1 Stage
090M1 – 1.4 SCFM, 20 "Hg, 1 Stage
090H1 – 1.2 SCFM, 28 "Hg, 1 Stage
100L1 – 2.1 SCFM, 10 "Hg, 1 Stage
100M1 – 2.1 SCFM, 20 "Hg, 1 Stage
100H1 – 2.0 SCFM, 28 "Hg, 1 Stage
150L1 – 3.5 SCFM, 10 "Hg, 1 Stage
150M1 – 3.5 SCFM, 20 "Hg, 1 Stage
150H1 – 3.2 SCFM, 28 "Hg, 1 Stage
Mating Body
M14 - MSV14
Supply Pressure
80 PSI
60 - 60 PSI
80 PSI
60 - 60 PSI
Previews
3D
2D
下載CAD模型
生成CAD模型