FSM-173.2
IMI Bimba Products
Pneumatic Actuators
Metric
Compact
Round Body
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/compact/round_body/fsm1_square_asmtab.prj},{NB=FSM-173.2},{BORE1=38},{STROKEMAX=406.40},{A=50.8},{AW=0.0},{AH=0.0},{ACUST=50.800},{BA1=31.8},{C=18.0},{CA=7.9},{ED=17.8},{F=15.9},{GG=14.6},{H=12.0},{J=12.7},{K=6.4},{LL=17.5},{LDP=8.20420000},{LP=3.17500000},{LPDP=18.28800000},{TD=39.72560000},{TDDP=1.65},{LSF=0.00000000},{LSFDP=0.00000000},{BC1=31.80000},{BC2=47.60000},{BC3=63.50000},{BC4=79.40000},{BD1=44.40000},{BD2=60.30000},{BD3=76.20000},{BD4=92.00000},{FSADD1=9.50000000},{HDADD1=0.19000000},{M1=15.90000000},{RL11=3.20000000},{AC1=19.05000000},{LG1=12.00000000},{OAA=29.97200000},{HAA=3.30200000},{STROKE=3.20},{ACTING=},{EE=},{EEL=0.00},{B=},{RT=},{G=},{HR=},{FO=},{FS=},{M=},{TO=},{STPT1=},{STPT2=},{STPT4=},{W=},{Y=},{RP=},{CB=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
IMI Bimba Products
Description
FSM, FSMD, FSMR, FSMS - Metric Bimba Square FLAT-1 Cylinders
Bill of material
FSM-173.2
Part No.
FSM-173.2
FSM-173.2
Accessories Part No.
(NO ACCESSORIES)
Bore Size
38mm (17)
38mm (17)
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
Acting
Double Acting, Single End Rod [FSM]
Double Acting, Double End Rod [FSMD]
Reverse Acting [FSMR]
Single Acting [FSMS]
Double Acting, Single End Rod [FSM]
Double Acting, Double End Rod [FSMD]
Reverse Acting [FSMR]
Single Acting [FSMS]
Rod Extension
Standard Rod Extension
Extra Rod Extension [EE]
Standard Rod Extension
Extra Rod Extension [EE]
Rod Extension
0.00
0.00
mm
Bumper Option
Without Bumper
Bumpers on Extend & Retract [B]
Bumper on Retract Only [BR]
Bumper on Extend Only [BF]
Without Bumper
Bumpers on Extend & Retract [B]
Bumper on Retract Only [BR]
Bumper on Extend Only [BF]
Rod End Style
Standard Female Thread M10x1.5
Fine Female Thread M10x1.25 [FTF]
Male Rod End (Coarse) M10x1.5 [MT]
Male Rod End (Fine) M10x1.25 [MTF]
Non-Threaded Rod (Plain Rod) [NT]
Standard Female Thread M10x1.5
Fine Female Thread M10x1.25 [FTF]
Male Rod End (Coarse) M10x1.5 [MT]
Male Rod End (Fine) M10x1.25 [MTF]
Non-Threaded Rod (Plain Rod) [NT]
Lubrication
Standard Lube
Magnalube® Grease [G]
Standard Lube
Magnalube® Grease [G]
Hollow Rod Option
N/A
N/A
Failsafe Operation
N/A
N/A
Seal Option
Standard O-Ring Seals
Low Friction Lip Seal [L]
Standard O-Ring Seals
Low Friction Lip Seal [L]
Magnetic Position Sensing
N/A
N/A
Operating Temperature
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [Q]
High Temp 0° to 400°F (-18° to 205°C) [V]
Standard -20° to 200°F (-29° to 95°C)
Low Temp -40° to 200°F (-40° to 95°C) [Q]
High Temp 0° to 400°F (-18° to 205°C) [V]
Additional Switch Track (Position 1) [T1]
N/A
N/A
Additional Switch Track (Position 2) [T2]
N/A
N/A
Additional Switch Track (Position 4) [T4]
N/A
N/A
Rod Wiper Option
Without Wiper
With Wiper [W]
Without Wiper
With Wiper [W]
Body Coating
Non-Coated (Standard)
Molycoated [Y]
Non-Coated (Standard)
Molycoated [Y]
Rod Pivot
Without Rod Pivot
RPM-3 (front)
Without Rod Pivot
RPM-3 (front)
Clevis Bracket
N/A
N/A
A
50.8
50.8
mm
AW
0.0
0.0
mm
AH
0.0
0.0
mm
Ba
31.8
31.8
mm
Bc
0.0
mm
Bd
0.0
mm
C
18.0
18.0
mm
CA
7.9
7.9
mm
DD
M5x0.8
M5x0.8
E Standard
M10x1.5
M10x1.5
E Fine
M10x1.25
M10x1.25
E Depth
17.8
17.8
mm
F
15.9
15.9
mm
G
14.6
14.6
mm
H
12.0
12.0
mm
J
12.7
12.7
mm
K
6.4
6.4
mm
L
G1/8
G1/8
LL
17.5
17.5
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型