LSM-19
IMI Bimba Products
Pneumatic Actuators
Metric
Accessories
Shock Absorbers and Stroke Adjusters
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/metric/accessories/shock_absorbers_stroke_adjusters/shock_absrbr_metric_asmtab.prj},{NB=LSM-19},{TS=LSM},{TS1='LSM','Light Shock Absorber','SSM','Standard Shock Absorber','HSM','Heavy Duty Shock Absorber'},{BORE=19},{BORE1=19},{SAB=40.0},{S=10.0},{TT=M12x1.0},{A=70.0},{B=49.8},{B1=4.900},{B2=1.600},{C=M12x1.0},{CND=12.0},{CP=1.000},{D=3.2},{E=10.2},{E1=10.200},{STROKE=10.000},{F=9.9},{G=4.1},{H=15.0},{I=17.3},{PPATH=shock_absrbr_metric_asmtpl.prj},{PRA=2},{ASSCFGPRA=shock_absrbr_metric}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
IMI Bimba Products
Description
_SM-14, _SM-19, _SM-27, _SM-38, _SM-50 - Bimba Shock Absorber Metric
Bill of material
LSM-19
Part No.
LSM-19
LSM-19
Type Selection
Light Shock Absorber [LS]
Standard Shock Absorber [SS]
Heavy Duty Shock Absorber [HS]
Light Shock Absorber [LS]
Standard Shock Absorber [SS]
Heavy Duty Shock Absorber [HS]
Bore Size
19mm [19]
19mm [19]
Shock Absorber Bore
40.0
40.0
mm
S Stroke
10.0
10.0
mm
Thread Type
M12x1.0
M12x1.0
A
70.0
70.0
mm
B
49.8
49.8
mm
D
3.2
3.2
mm
E
10.2
10.2
mm
F
9.9
9.9
mm
G
4.1
4.1
mm
H
15.0
15.0
mm
I
17.3
17.3
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型