RPMK-25
IMI Bimba Products
Pneumatic Actuators
Inch
Accessories
Rod Attachements
Rod Pivots (Rod Eyes)
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/accessories/rod_attachments/rod_pivots_eyes/ef1_rod_pivot_asmtab.prj},{NB=RPMK-25},{BORE=25mm},{BORE1=25},{CU=},{A1=1.62},{A2=41.0},{B1=1.19},{B2=30.0},{C1=0.32},{C2=10.5},{D1=0.79},{D2=20.0},{E1=M10x1.25},{E2=1/4-28 UNF},{ENDM=10.000},{PITCH=1.25},{ENDME=0.250},{F1=0.38},{F2=20.0},{H1=0.376},{H2=10.0},{J1=0.50},{J2=12.7},{K=13.900},{L=9.700},{BUSCON2=D-67074},{BUSCON1=D-67082},{PPATH=ef1_rod_pivot_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
IMI Bimba Products
Description
RPMK, RPEK - Rod Pivot for Flat Cylinders
Bill of material
RPMK-25
Part No.
RPMK-25
RPMK-25
Bore Size
25mm [25]
25mm [25]
Inch/Metric Thread Style
Metric [M]
Inch [E]
Metric [M]
Inch [E]
A
41.0 (1.62)
41.0 (1.62)
mm (INCH)
B
30.0 (1.19)
30.0 (1.19)
mm (INCH)
C
10.5 (0.32)
10.5 (0.32)
mm (INCH)
D
20.0 (0.79)
20.0 (0.79)
mm (INCH)
E
M10x1.25
M10x1.25
mm (INCH)
F
20.0 (0.38)
20.0 (0.38)
mm (INCH)
H
10.0 (0.376)
10.0 (0.376)
mm (INCH)
J
12.7 (0.50)
12.7 (0.50)
mm (INCH)
K
13.9
13.9
mm
L
9.7
9.7
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型