D-166-1
IMI Bimba Products
Pneumatic Actuators
Inch
Accessories
Rod Attachements
Rod Clevis
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/accessories/rod_attachments/rod_clevis/piston_rod_clevis_asmtab.prj},{NB=D-166-1},{THREAD=5/16-24},{MAT=},{OL=1.38\"},{NUT=5/16-24},{TN=.19},{PPATH=piston_rod_clevis_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
IMI Bimba Products
Description
Piston Rod Clevis for Original Line Cylinders
Bill of material
D-166-1
Part No.
D-166-1
D-166-1
Rod Thread
5/16-24
5/16-24
Material
Zinc-Plated Carbon Steel
Stainless Steel
Zinc-Plated Carbon Steel
Stainless Steel
Overall Length
1.38"
1.63"
1.38"
1.63"
Pin Size
.25"
.25"
L
1.19
1.19
Inch
L1
0.94
0.94
Inch
L2
0.50
0.50
Inch
H
0.50
0.50
Inch
W
0.50
0.50
Inch
W1
0.26
0.26
Inch
W2
0.69
0.69
Inch
Hex Nut
5/16-24
5/16-24
Nut Thickness
.19
.19
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型