CP500
IMI Bimba Products
Pneumatic Actuators
Inch
Accessories
Fittings/Port Adaptors/Pins
Pivot/Clevis Pins
Powered by
CAD模型選擇
{bimba/pneumatic_actuators/inch/accessories/fittings_port_adaptors_pins/pivot_clevis_pins/trd_pin.prj},{NB=CP500},{PN=CP500},{TYPE=CP500},{CD=0.50},{CD1=0.50000000},{CD11=0.625},{H1=0.63},{HPP=0.16},{LHS=2.250},{LHC=2.281},{LHE=2.094},{LHCCS=1.380},{CPY=0.05},{CPY2=0.100},{CPY3=0.175},{LPS=2.090},{LPC=1.938},{LPE=1.875},{LPCCS=1.250},{AN=65.000},{AN1=55.000},{B=0.178},{TO=1.200},{TH=0.100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
IMI Bimba Products
Description
Clevis Pin with Bridge Pin - Standard
Bill of material
CP500
Part No.
CP500
CP500
Material
1018 CRS
Finish
Black Oxide
CD
0.50
0.50
Inch
H
0.63
0.63
Inch
HP
0.16
0.16
Inch
LH
2.25
2.25
Inch
LP
2.09
2.09
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型