目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL H 24148
BGL
adapter_sleeves
Powered by
CAD模型選擇
{bgl/adapter_sleeves/adapter_sleeves_h_asmtab.prj},{NB=BGL H 24148},{PN=BGL H 24148},{BO=},{BS=Not Available},{D1=220},{D=240},{THREAD=Tr 240x4},{L=212},{DM=490},{W=18.0000},{CB=23176K},{TOOLS=HMV 76E},{SN=BGL H},{LNLW=BGL HM 3148 + BGL MS 3144-MS 3148},{THS=N/A},{THN=HMV 48E},{PN1=BGLH24148},{NDM=240.000},{PITCH=5.000},{THREADTYPE=DIN103},{P=N/A},{PPATH=adapter_sleeves_h_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 371
HELP_VARIABLE
Company
BGL
Description
BGL H - Adapter Sleeves
Bill of material
BGL H 24148
Part Number
BGL H 24148
BGL H 24148
Bearing Option
Without Bearing
With Bearing
Without Bearing
With Bearing
Bearing Selection
Not Available
Not Available
d1 - Shaft Measurements
220
220
mm
d - Bearing ID
240
240
mm
G - Thread
Tr 240x4
Tr 240x4
l - Length
212
212
mm
Dm - Nut OD
490
490
mm
Weight
18.0000
18.0000
kg
Locknut + Locking Washer
BGL HM 3148 + BGL MS 3144-MS 3148
BGL HM 3148 + BGL MS 3144-MS 3148
Tools - Hook Spanner (Not Included)
N/A
N/A
Tools - Hydraulic Nut (Not Included)
HMV 48E
HMV 48E
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型