目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 680244-400
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8024.prj},{NB=bene_inox_680244-400},{REF=680244-400},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.6},{D2=119.0},{L1=120.7},{L2=69.9},{POIDS=1,600},{TYPE=type B},{DG=110.00},{LC=2.850},{E=2.11}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 8024 - Clamp tee - Short sleeve - Stainless steel 316L
Bill of material
Béné Inox 680244-400
Référence
680244-400
680244-400
MATIERE
Inox 316L
FINITION
SF4
SF4
pouce
4"
4"
D1
101.6
101.6
mm
D2
119.0
119.0
mm
L1
120.7
120.7
mm
L2
69.9
69.9
mm
POIDS
1,600
1,600
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型