目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 664313-60
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
03 - Vannes papillon MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/03_vannes_papillon_macon/64313.prj},{NB=bene_inox_664313-60_0},{REF=664313-60},{ANGLE=0},{MAT=Inox 316 L},{DN=60},{D=112},{F=M79x3.5},{L=78},{POIDS=2.06},{INFOS=INFOTEXTE},{VERS=3.000},{MOD=3.000},{JOINT=4.000},{DX=6.000},{D1=63},{PPATH=64313/64313_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 64313 - Butterfly valve with male ends - EPDM gasket - Stainless steel 316L
Bill of material
Béné Inox 664313-60
Référence
664313-60
664313-60
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
確定
Matière
Inox 316 L
Diamètre nominal
60
60
mm
D
112
112
mm
F
M79x3.5
M79x3.5
mm
L
78
78
mm
POIDS
2.06
2.06
Kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型