目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 663453-51
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
03 - Vannes papillon CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/03_vannes_papillon_clamp/63453.prj},{NB=bene_inox_663453-51_0},{REF=663453-51},{MAT=Inox 316 L},{ANGLE=0},{DN=51},{DNP=2\"},{D1=51},{D2=105},{D3=64},{L=61.0},{POIDS=1.37},{INFOS=INFOTEXTE},{VERS=3.000},{DX=6.000},{DNN=1.000},{PPATH=63453/63453_sbl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 63453 - Vanne papillon bout lisse/bout clamp - Ra≤0.8µm - Joint EPDM - Inox 316 L
Bill of material
Béné Inox 663453-51
Référence
663453-51
663453-51
Matière
Inox 316 L
ANGLE
mm
Enter value for ANGLE
mm
cm
inch
ft
確定
Diamètre nominal
51
51
mm
DNP
2"
2"
pouces
D1
51
51
mm
D2
105
105
mm
D3
64
64
mm
L
61.0
61.0
mm
POIDS
1.37
1.37
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型