您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
02 - Accessoires de tuyauterie DIN
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
Powered by
CAD模型選擇
Modèle 62211 - 90° satin polished bend - Stainless steel 304 - 316L
12.01.2021
Modèle 62214 - 45° satin polished bend - Stainless steel 304 - 316L
12.01.2021
Modèle 62215 - 90° bend male end / female end - Stainless steel 304 - 316L
12.01.2021
Modèle 62216 - 90° bend with two male part ends - Stainless steel 304 - 316...
12.01.2021
Modèle 62219 - Satin polished equal tee - Stainless steel 304 - 316L
12.01.2021
Modèle 62221 - Satin polished extruded tee - Stainless steel 304 - 316L
12.01.2021
Modèle 62222 - Satin polished extruded reducing tee - Stainless steel 316L
12.01.2021
Modèle 62223 - Tee with 3 male ends - Stainless steel 304 - 316L
12.01.2021
Modèle 62224 - Satin polished concentric reducer - Stainless steel 316L
09.02.2021
Modèle 62229 - Satin polished eccentric reducer - Stainless steel 316L
12.01.2021
Modèle 62231 - Satin polished extruded cross - Stainless steel 316L
12.01.2021
Modèle 62212 - 90° satin polished bend with straight ends - Stainless steel...
15.03.2021
Modèle 62232 - Male / male reducer - Stainless steel 316L
15.03.2021
Modèle 62233 - Male / female reducer - Stainless steel 316L
12.01.2021
Modèle 62234 - Female / female reducer - Stainless steel 316L
15.03.2021
Modèle 62235 - Female / male reducer - Stainless steel 316L
12.01.2021
Modèle 62237 - Male / male coupling - Stainless steel 316L
15.03.2021
Modèle 62238 - Male / female coupling - Stainless steel 316L
12.01.2021
Modèle 62239 - Female / female coupling - Stainless steel 316L
12.01.2021
Modèle 62241 - 90° bend - Stainless steel 304 - 316L
12.01.2021
Modèle 62242 - 90° bend with straight ends - Stainless steel 304 - 316L
15.03.2021
Modèle 62244 - 45° bend - Stainless steel 304 - 316L
12.01.2021
Modèle 62249 - Equal tee - Stainless steel 304 - 316L
12.01.2021
Modèle 62251 - Extruded tee - Stainless steel 304 - 316L
12.01.2021
Modèle 62252 - Extruded reducing tee - Stainless steel 316L
12.01.2021
Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
12.01.2021
Modèle 62259 - Eccentric reducer - Stainless steel 316L
12.01.2021
Modèle 62261 - Extruded cross - Stainless steel 316L
12.01.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎