目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 750814-48CC
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
03_actionneurs_pneumatiques
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/03_actionneurs_pneumatiques/50814.prj},{NB=bene_inox_750814-48CC},{REF=750814-48CC},{TYPE=Monostable},{DESIGNATION=Distributeur 3/2 et 5/2 - bobine ATEX 48V CC},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50814 - Monostable "mb" atex solenoid valve (namur) for pneumatic actuator
Bill of material
Béné Inox 750814-48CC
Reference
750814-48CC
750814-48CC
TYPE
Monostable
DESIGNATION
Distributeur 3/2 et 5/2 - bobine ATEX 48V CC
Distributeur 3/2 et 5/2 - bobine ATEX 48V CC
Previews
3D
2D
下載CAD模型
生成CAD模型