目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450759-150A
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50759.prj},{NB=bene_inox_450759-150A_1},{REF=450759-150A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{MATIERE=PTFE},{DN=150},{DNP=6},{L1=56},{L2=465},{L3=209},{L4=170},{L5=275},{TEMPS=30},{POIDS=16.3},{V=1},{WEB=https://www.bene-inox.com},{PPATH=50759/50759_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50759 - Butterfly valve with cast iron body and stainless steel butterfly - PTFE gasket (58010) with Failsafe IP68 electric actuator (50845)
Bill of material
Béné Inox 450759-150A
Référence
450759-150A
450759-150A
TENSION
100-230V 50/60 Hz et 100-350V DC
100-230V 50/60 Hz et 100-350V DC
Matière joint
PTFE
DN
150
150
mm
DNP
6
6
Inch
L1
56
56
mm
L2
465
465
mm
L3
209
209
mm
L4
170
mm
L5
275
275
mm
Temps manoeuvre (90°)
30
30
POIDS
16.3
16.3
kg
V
Vanne fermée
Vanne ouverte
Vanne fermée
Vanne ouverte
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型