目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450758-80B
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50758.prj},{NB=bene_inox_450758-80B_1},{REF=450758-80B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{MATIERE=PTFE},{DN=80},{DNP=3},{L1=46},{L2=353},{L3=192},{L4=170},{L5=x},{TEMPS=15},{POIDS=7,1},{V=1},{PPATH=50758/50758_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50758 - Butterfly valve with cast iron body and stainless steel butterfly - PTFE gasket (58010) with IP65 electric actuator (50844)
Bill of material
Béné Inox 450758-80B
Référence
450758-80B
450758-80B
TENSION
15-30V 50/60 Hz et 12-48V DC
15-30V 50/60 Hz et 12-48V DC
Matière joint
PTFE
DN
80
80
mm
DNP
3
3
Inch
L1
46
46
mm
L2
353
353
mm
L3
192
192
mm
L4
170
mm
L5
x
x
mm
Temps manoeuvre (90°)
15
15
POIDS
7,1
7,1
kg
V
Valve closed
Vanne ouverte
Valve closed
Vanne ouverte
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型