目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450752-150A
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50752.prj},{NB=bene_inox_450752-150A_1},{REF=450752-150A},{TENSION=230V 50 Hz},{MATIERE=PTFE},{DN=150},{DNP=6},{L1=56},{L2=444},{L3=204},{L4=182},{TEMPS=8},{POIDS=15,2},{V=1},{PPATH=50752/50752_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50752 - Butterfly valve with cast iron body and stainless steel butterfly - PTFE gasket (58010) with IP65 electric actuator (50835)
Bill of material
Béné Inox 450752-150A
Référence
450752-150A
450752-150A
TENSION
230V 50 Hz
230V 50 Hz
Matière joint
PTFE
DN
150
150
mm
DNP
6
6
Inch
L1
56
56
mm
L2
444
444
mm
L3
204
204
mm
L4
182
182
mm
Temps manoeuvre (90°)
8
8
s
POIDS
15,2
15,2
kg
V
Valve closed
Vanne ouverte
Valve closed
Vanne ouverte
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型