目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450672-200A
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50672.prj},{NB=bene_inox_450672-200A_1},{REF=450672-200A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{MATIERE=FKM},{DN=200},{DNP=8\"},{L1=60.0},{L2=502},{L3=209},{L4=170},{L5=275},{TEMPS=60},{POIDS=20.5},{V=1},{X=8},{WEB=https://www.bene-inox.com},{PPATH=50672/50672_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50672 - Butterfly valve with stainless steel body and butterfly - FKM gasket (58423) with positioning IP68 electric actuator (50846)
Bill of material
Béné Inox 450672-200A
Référence
450672-200A
450672-200A
TENSION
100-230V 50/60 Hz et 100-350V DC
100-230V 50/60 Hz et 100-350V DC
Matière joint
FKM
DN
200
200
mm
DNP
8"
8"
Inch
L1
60.0
60.0
mm
L2
502
502
mm
L3
209
209
mm
L4
170
mm
L5
275
275
mm
Temps manoeuvre (90°)
60
60
s
POIDS
20.5
20.5
kg
Vanne
Vanne fermée
Vanne ouverte
Vanne fermée
Vanne ouverte
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型