目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450638-150A
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50638.prj},{NB=bene_inox_450638-150A_1},{REF=450638-150A},{TENSION=230V 50 Hz},{MATIERE=EPDM},{DN=150},{DNP=6\"},{L1=56},{L2=423},{L3=204},{L4=182},{POIDS=18.0},{V=1},{WEB=https://www.bene-inox.com},{PPATH=50638/50638_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50638 - Butterfly valve with stainless steel body and butterfly - EPDM gasket (58429) with IP65 electric actuator (50835)
Bill of material
Béné Inox 450638-150A
Reference
450638-150A
450638-150A
TENSION
230V 50 Hz
230V 50 Hz
Matière joint
EPDM
DN
150
150
mm
DNP
6"
6"
Pouces
L1
56
56
mm
L2
423
423
mm
L3
204
204
mm
L4
182
182
mm
POIDS
18.0
18.0
kg
Valve
Vanne fermée
Vanne ouverte
Vanne fermée
Vanne ouverte
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型