目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 450637-50DE
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50637.prj},{NB=bene_inox_450637-50DE_1},{REF=450637-50DE},{TYPE=Double effet},{MATIERE=Silicone},{DN=50},{DNP=2\"},{L1=42.5},{L2=255},{L3=210},{L4=95},{POIDS=8.2},{V=1},{X=2},{WEB=https://www.bene-inox.com},{PPATH=50637/50637_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50637 - Butterfly valve with stainless steel body and butterfly - Silicone gasket (58424) with stainless steel pneumatic actuator (50802)
Bill of material
Béné Inox 450637-50DE
Référence
450637-50DE
450637-50DE
Actionneur
Double effet
Double effet
Matière joint
Silicone
DN
50
50
mm
DNP
2"
2"
Inch
L1
42.5
42.5
mm
L2
255
255
mm
L3
210
210
mm
L4
95
95
mm
POIDS
8.2
8.2
kg
Vanne
Vanne fermée
Vanne ouverte
Vanne fermée
Vanne ouverte
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型