目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Béné Inox 210233-12X60
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210233.prj},{NB=bene_inox_210233-12X60},{REF=210233-12X60},{D=M 12},{DX=12.000},{DXL=12X60},{B1=30},{B2=36},{D2=12},{D3=25},{S=14},{L=60.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
Company
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Description
Modèle 210233 - Eye screws - Stainless steel A2 - DIN 444
Bill of material
Béné Inox 210233-12X60
Référence
210233-12X60
210233-12X60
D
M 12
M 12
DXL
12X60
12X60
B
30.000
30.000
mm
D2
12
12
mm
D3
25
25
mm
S
14
14
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型