目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
462045016
BEA Ingranaggi
Gears
Conical Spiral Toothed Gears
Conical spiral toothed gears ratio 1:2
Powered by
CAD模型選擇
{bea/gears/conical_spiral_toothed_gears/conical_spiral_toothed_gears_r1_2/conical_spiral_t_g_r1_2_mod_4_5.prj},{NB=462045016},{MODULE=4.5},{Z=16},{CNSORDERNO=462045016},{SD=L},{DE=81.2},{DP=72},{A=40.2},{F=22},{DN=60},{D1=20},{DM=91},{L=35.5},{LM=16},{KG=0.80},{DNX=60.000},{ANGLE=63.500},{ANGLE1=50.0},{ANGLE2=-35.0},{ANGLE3=15.0},{DEX=12.300},{RX=45.000},{WT=3.6},{ANGLEX1=26.565}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical spiral toothed gears ratio 1:2 module 4,5 - Conical spiral toothed gears
Bill of material
462045016
Module
4.5
Number of teeth
16
16
Order number
462045016
462045016
De
81.2
81.2
mm
Dp
72
72
mm
A
40.2
40.2
mm
F
22
mm
Dn
60
60
mm
D1
20
20
mm
dm
91
91
mm
L
35.5
35.5
mm
Lm
16
16
mm
KG
0.80
0.80
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型