目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
421050020
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''A''
Conical gears type ''A'' ratio 1:1
Powered by
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_a/conical_gears_type_a_r11/conical_gears_type_a_mod5.prj},{NB=421050020},{MODULE=5},{Z=20},{CNSORDERNO=421050020},{DE=107.1},{DP=100},{A=50.5},{F=30},{DN=70},{D1=20},{DM=77.3},{L=44},{LM=18.5},{KG=1.61}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:1 module 5 - Conical straight toothed gears type ''A''
Bill of material
421050020
Module
5
Number of teeth
20
20
Order number
421050020
421050020
De
107.1
107.1
mm
Dp
100
100
mm
A
50.5
50.5
mm
F
30
30
mm
Dn
70
70
mm
D1
20
mm
dm
77.3
77.3
mm
L
44
44
mm
Lm
18.5
18.5
mm
KG
1.61
1.61
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型