目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
421035020
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''A''
Conical gears type ''A'' ratio 1:1
Powered by
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_a/conical_gears_type_a_r11/conical_gears_type_a_mod3_5.prj},{NB=421035020},{MODULE=3.5},{Z=20},{CNSORDERNO=421035020},{DE=74.9},{DP=70.0},{A=40.5},{F=22},{DN=55},{D1=15},{DM=58.6},{L=36},{LM=19.0},{KG=0.68}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:1 module 3,5 - Conical straight toothed gears type ''A''
Bill of material
421035020
Module
3.5
Number of teeth
20
20
Order number
421035020
421035020
De
74.9
74.9
mm
Dp
70.0
70.0
mm
A
40.5
40.5
mm
F
22
22
mm
Dn
55
55
mm
D1
15
15
mm
dm
58.6
58.6
mm
L
36
36
mm
Lm
19.0
19.0
mm
KG
0.68
0.68
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型