目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
421015020
BEA Ingranaggi
Gears
Conical Gears
Conical gears type ''A''
Conical gears type ''A'' ratio 1:1
Powered by
CAD模型選擇
{bea/gears/conical_gears/conical_gears_type_a/conical_gears_type_a_r11/conical_gears_type_a_mod1_5.prj},{NB=421015020},{MODULE=1.5},{Z=20},{CNSORDERNO=421015020},{DE=32.1},{DP=30.0},{A=20},{F=8},{DN=22},{D1=10},{DM=28.7},{L=18.0},{LM=9.8},{KG=0.05}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Conical gears type ''A'' ratio 1:1 module 1,5 - Conical straight toothed gears type ''A''
Bill of material
421015020
Module
1.5
Number of teeth
20
20
Order number
421015020
421015020
De
32.1
32.1
mm
Dp
30.0
30.0
mm
A
20
20
mm
F
8
8
mm
Dn
22
22
mm
D1
10
10
mm
dm
28.7
28.7
mm
L
18.0
18.0
mm
Lm
9.8
9.8
mm
KG
0.05
0.05
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型