目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
BK045038060
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk45_asmtab.prj},{NB=BK045038060},{DXD=38 x 60},{D=38},{DD=60},{CNSORDERNO=BK045038060},{L1=15},{L2=22.0},{B=28.0},{MT=680},{FASS=35},{PW=170},{PN=100},{N=12},{SCREW=M6x16},{MS=17.0},{KG=0.36},{SD=6},{SL=16},{P=1.000},{PPATH=locking_assemblies_bk45_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
Bill of material
BK045038060
d x D
38 x 60
38 x 60
mm
Order number
BK045038060
BK045038060
L1
15
15
mm
L2
22.0
22.0
mm
B
28.0
28.0
mm
Torque
680
680
Nm
Axial force
35
35
KN
Surface pressure - Shaft
170
170
N/mm^2
Surface pressure - Hub
100
100
N/mm^2
Number of screws
12
12
Screw type DIN 912 12,9
M6x16
M6x16
Tightening torque
17.0
17.0
Nm
KG
0.36
0.36
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型