目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
SL307
BEA Ingranaggi
Clamp Elemet
Powered by
CAD模型選擇
{bea/clamp_element/adjustable_motor_mounting.prj},{NB=SL307},{TYPE=307},{CNSORDERNO=SL307},{A=307},{B=213},{C=33},{E=100},{L=65},{G=70},{H=20},{J=25},{K=50.0},{M=10.5},{O=19},{P=108},{S=3},{KG=3.3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Adjustable motor mounting - Adjustable motor mounting
Bill of material
SL307
Type
307
307
Order number
SL307
SL307
A
307
307
mm
B
213
213
mm
C
33
33
mm
E min
100
100
mm
L
65
65
mm
G
70
70
mm
H
20
20
mm
J
25
25
mm
K
50.0
50.0
mm
M
10.5
10.5
mm
O
19
19
mm
P
108
108
mm
S
3
3
mm
KG
3.3
3.3
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型