目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
610119026
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connecting links for chain Bea
Connecting links for ISO chain Bea
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_bea/connecting_links_for_iso_chain_bea/simplex_c_l_for_iso_chain_bea.prj},{NB=610119026},{ISO=12B-1},{P=19.050},{TYPE=1},{CNSORDERNO=610119026},{A=32.800},{B=5.700},{C=1.800},{D=16.130},{E=9.700},{F=19.050},{G=1.400},{H=23.800},{I=2.500},{L=1.000},{L1=0.000},{M=4.100},{M1=0.000},{N=5.900},{O=10.700},{PX=31.300},{Q=2.200},{R=13.400},{S=2.200},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Simplex connecting link for ISO chain Bea - Connecting link and offset link for roller chains ''Bea''
Bill of material
610119026
ISO
12B-1
12B-1
p
19.050
19.050
mm
Type
1
1
Order number
610119026
610119026
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型