目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
614112110
BEA Ingranaggi
Chains
Connecting Link & Offset Link
Connecting links for chain Bea
Connecting links for chain Bea with attachments
Powered by
CAD模型選擇
{bea/chains/connecting_link_and_offset_link/connecting_links_for_chain_bea/c_l_for_chain_bea_with_attachments/c_l_for_chain_bea_a1.prj},{NB=614112110},{ISO=08B-1},{P=12.700},{TYPE=A1},{CNSORDERNO=614112110},{A=23.200},{B=4.400},{C=1.400},{D=11.810},{E=8.100},{F=12.700},{G=1.000},{H=18.000},{I=2.000},{L=1.000},{L1=0.000},{M=3.100},{M1=0.000},{N=4.600},{O=7.000},{PX=21.000},{Q=1.700},{R=9.000},{S=1.600},{VERS=1},{EE=8.400},{BB=4.300},{DD=14.100},{CC=18.600},{AA=9.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
Company
BEA Ingranaggi
Description
Connecting links for chain Bea A1 - Connecting link and offset link for roller chains ''Bea''
Bill of material
614112110
ISO
08B-1
08B-1
p
12.700
12.700
mm
Type
A1
Order number
614112110
614112110
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型