目錄: BUNA
Created: 14.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BUNA
95.WU22
BUNA
Grinding Wheel Holders
Spare Parts
Clamping Nut with balancing weights
For Ø20mm
Powered by
CAD模型選擇
{barth_und_neuffer/schleifscheibenaufnahmen/zubehoer/spannmutter_mit_wuchtgewichte/fuer_20mm/95_wu22_asmtab.prj},{NB=95.WU22},{CNSORDERNO=95.WU22},{AB=Ø50 x M20x1 x 8,5},{PPATH=parts/95_wu22_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
BUNA
Description
95.WU22 - Clamping Nut with balancing weights
Bill of material
95.WU22
Order number
95.WU22
Dimensions
Ø50 x M20x1 x 8,5
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型