25XL037AF
Bando
Synchronized Pulley
Machined shaft hole type
XL type
Powered by
CAD模型選擇
{bando/synchronized_pulley/machined_shaft_hole_type/xl_type/xl_037_asmtab.prj},{NB=25XL037AF(10)},{N=25},{SHAPE1=A},{FLANGE=F},{MAT=Carbon steel},{DP=40.43},{DO=39.92},{W=16},{L=25},{WA=11},{S=2.5},{B=9},{DB=25},{SD=10},{DMIN=10},{FLNO=F4836},{SHAPEX='A','A','B','B'},{DMAXA=30},{DMAXB=17},{MA=0.13},{MB=0.16},{PPATH=xl_037/xl_037_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
Company
Bando
Description
6.4mm/7.9mm/9.5mm
Bill of material
25XL037AF
No.of teeth
25
25
Shape
A
B
A
B
Flange
with Flange
without Flange
with Flange
without Flange
Shape
AF
Material of pulley
Carbon steel
dp
40.43
40.43
mm
do
39.92
39.92
mm
W
16
mm
l
25
25
mm
WA
11
mm
S
2.5
mm
B
9
9
mm
DB
25
25
mm
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
確定
DMAX
30
30
mm
DMIN
10
10
mm
Mass (Rough estimate)
0.13
0.13
kg
Flange No.
F4836
F4836
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型