dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
中文
QA認證資訊
目錄: Balluff
Created: 12.02.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
支持以下语言:
german, english, french, italian, spanish, czech, chinese, polish
根据CADENAS设计手册进行建模 (CDM)
包含零部件配置的图片
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BSI Q41K0-XA-MYS090-S92
Balluff
传感器技术
倾斜传感器
Powered by
CAD模型選擇
{balluff/sensortechnik/neigungssensoren_bsi/neigungssensoren_bsi.prj},{NB=BALLUFF BSI Q41K0-XA-MYS090-S92},{BC=BSI0014},{W=0.079},{AAJ134=90},{AAB973=12},{AAS160=-25},{AAJ135=-90},{AAB840=30},{AAJ234=2},{BAD849=25},{BAD823=40},{AAS155=80},{BAD856=50.0},{AAV543=0.09},{AAH110=0.80},{ST=AK},{TC=BSI Q41K0-XA-MYS090-S92},{AB=BSI Q41K0-XA-MYS090-S92},{AB1=BSI_Q41K0-XA-MYS090-S92},{PV=PV146993},{PX=51142_01},{PXX=51142},{PWEB=yes},{ICON=51142_01.bmp},{RENDER=},{EDZ=},{MEASRAN=-90...90°},{ANS=Steckverbinder, M12x1},{RES=≤ 0.09 °},{SORT=Hygiene und Washdown. Mobiles Equipment.},{GW=Kunststoff},{ACCUR=±1.0°},{MET=2},{MEASPRIN=MEMS},{SN=Analog, Spannung},{WEBINC=Zwei-Achsig},{ZUL=CE;cULus;EAC;WEEE},{BG=40 x 25 x 40 mm},{TRAFFIC=90318020}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 65
HELP_VARIABLE
公司
Balluff
描述
倾斜传感器
明细表
BALLUFF BSI Q41K0-XA-MYS090-S92
可用性
可得到
可得到
订购代码
BSI0014
BSI0014
产品识别器
BSI Q41K0-XA-MYS090-S92
BSI Q41K0-XA-MYS090-S92
产品视图
51142_01
51142_01
技术细节
Tech. Detail
ICON
51142_01.bmp
51142_01.bmp
产品系列
两轴
两轴
重量
0.079
0.079
Kg
海关编号
90318020
Description
Measuring principle = MEMS, Measuring axes = 2, Measuring range = -90...90°, Operating voltage Ub = 12...30 VDC, Interface = 2x Analog, voltage 0…10 V, Resolution = ≤ 0.09 °, Accuracy = ±1.0°, Connection = Connector, M12x1, Housing material = Plastic, Ambient temperature = -40...80 °C, IP rating = IP67, IP69, Approval/Conformity = CE, cULus, WEEE, Additional text = Centering in a range of ±5° from horizontal is possible
Measuring principle = MEMS, Measuring axes = 2, Measuring range = -90...90°, Operating voltage Ub = 12...30 VDC, Interface = 2x Analog, voltage 0…10 V, Resolution = ≤ 0.09 °, Accuracy = ±1.0°, Connection = Connector, M12x1, Housing material = Plastic, Ambient temperature = -40...80 °C, IP rating = IP67, IP69, Approval/Conformity = CE, cULus, WEEE, Additional text = Centering in a range of ±5° from horizontal is possible
CAE
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型