dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
中文
QA認證資訊
目錄: Balluff
Created: 12.02.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
支持以下语言:
german, english, french, italian, spanish, czech, chinese, polish
根据CADENAS设计手册进行建模 (CDM)
包含零部件配置的图片
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BTL BNCA00-0025-C12NL2A0-000S04
Balluff
传感器技术
微脉冲位移传感器
BTL 杆型
Powered by
CAD模型選擇
{balluff/sensortechnik/micropulse/btl_stab/btl_basic_rod_bn_zn_analog_asmtab.prj},{NB=BALLUFF BTL BNCA00-0025-C12NL2A0-000S04(BTL-P-1013-4R)},{SVB=B},{MN=A},{NENN=25},{SW=C12NL},{IOVER=2},{IOVAR=A},{AUS=},{AUS2=},{AUSK=},{SA=S04},{POS=BTL-P-1013-4R},{PPATH=btl_basic_rod_bn_zn_analog/btl_basic_rod_bn_zn_analog_asmtpl.prj},{TRAFFIC=MIN},{EDZ=},{DIST=6},{DESCRIPT=MIN},{DESCRIPTION_LONG=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Balluff
描述
BTL Basic Rod -BN/ZN
明细表
BALLUFF BTL BNCA00-0025-C12NL2A0-000S04
产品识别器
BTL BNCA00-0025-C12NL2A0-000S04
产品视图
58384_01
Rod version, fastening
B = Rod with metric mounting thread M18x1.5
Z = Rod with inch thread 3/4“-16UNF
B = Rod with metric mounting thread M18x1.5
Z = Rod with inch thread 3/4“-16UNF
Mechanical zero point
A = Zero point at 30 mm; rod end with thread
E = Zero point at 50.8 mm; rod end with thread
C = Zero point at 30 mm; rod end without thread
G = Zero point at 50.8 mm; rod end without thread
J = Zero point at 40 mm; rod end with thread
L = Zero point at 40 mm; rod end without thread
A = Zero point at 30 mm; rod end with thread
E = Zero point at 50.8 mm; rod end with thread
C = Zero point at 30 mm; rod end without thread
G = Zero point at 50.8 mm; rod end without thread
J = Zero point at 40 mm; rod end with thread
L = Zero point at 40 mm; rod end without thread
标准检测长度
mm
Enter value for NENN
标准检测长度
mm
cm
inch
ft
確定
接口
C1 = IO-Link
B1 = Analog
C1 = Analog
C1 = IO-Link
B1 = Analog
C1 = Analog
IO-Link-Version
2 =V1.1, COM2
3 =V1.1, COM3
2 =V1.1, COM2
3 =V1.1, COM3
IO-Link-Variante
A = Position; 1 Positionsgeber
B = Position und Geschwindigkeit; 1 Positionsgeber
C = 2 Positionen; Flexible Magnet Mode
D = 2 Positionen und 2 Geschwindigkeiten; Flexible Magnet Mode
G = Smart Transducer Protocol
A = Position; 1 Positionsgeber
B = Position und Geschwindigkeit; 1 Positionsgeber
C = 2 Positionen; Flexible Magnet Mode
D = 2 Positionen und 2 Geschwindigkeiten; Flexible Magnet Mode
G = Smart Transducer Protocol
Output
-
-
Output
-
-
Output configuration
-
-
连接方式
S04 = 4-pin, M12 plug
S04 = 4-pin, M12 plug
位置传感器
BTL-P-1013-4R
BTL-P-1013-4S
BTL-P-1012-4R
BTL-P-1014-2R
BTL-P-1013-4R
BTL-P-1013-4S
BTL-P-1012-4R
BTL-P-1014-2R
重量
0.300
Kg
海关编号
Description
CAE
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型