M1719
Baldor Reliance
Baldor Small And Medium AC Motors
Definite Purpose Motors
Powered by
CAD模型選擇
{baldor/small_and_med_ac/definite_purpose_motors/m1718_asmtab.prj},{NB=M1719},{HP=0.75-0.33},{RPM=1800/1200},{NEMA=56},{CN=M1719},{LP=765},{MS=K},{C=12.23},{CDIM=13.23},{WT=34},{V=460},{FLA=1.4},{NOTES=71},{TH=N},{PPATH=tp_ts_tefc_fm/../../../reliance/small_and_medium_ac_motors_ds/35lya011/35lya011_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Three Phase, Two Speed, TEFC, Foot Mounted, Variable Torque, Two Windings, High Voltage
Bill of material
M1719
Hp
0.75-0.33
0.75-0.33
RPM
1800/1200
r/min
NEMA Frame
56
56
Catalog Number
M1719
M1719
Overall Length
12.23
12.23
Inch
C Dim.
13.23
13.23
Inch
Aprx. Wt.
34
34
lb
Voltage
460
Full Load Amps
1.4
1.4
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型