104042
Baldor Reliance
Dodge
Bearings
Type C Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/type_c/f4b_c_asmtab.prj},{NB=104042},{SS=1-15/16},{SS1=1.93750},{TYPE=1},{PN1=104042},{PN2=104052},{DESCRIPTION1=F4B-C-115},{DESCRIPTION2=F4B-C-115E},{WEIGHT1=37},{WEIGHT2=38},{A=5-1/4},{A1=5.25000},{B=10},{B1=10.00000},{C=3-1/2},{C1=3.50000},{D=8-3/8},{D1=8.37500},{E=7/8},{E1=0.87500},{F=5/8},{F1=0.62500},{H=3/4},{H1=0.75000},{J=5.922},{J1=5.92200},{L=3-7/8},{L1=3.87500},{EXP=1/4},{PPATH=f4b_c_body_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Baldor Reliance
Description
Type C Flange Inch Bore - Type C Bearings
Bill of material
104042
Shaft Size
1-15/16
1-15/16
Inch
Expansion Type
Gray Iron Non Expansion
Gray Iron Expansion
Gray Iron Non Expansion
Gray Iron Expansion
Part Number
104042
104042
Description
F4B-C-115
F4B-C-115
Weight
37
37
lbs
A
5-1/4
5-1/4
Inch
B
10
10
Inch
C
3-1/2
3-1/2
Inch
D
8-3/8
8-3/8
Inch
E
7/8
7/8
Inch
Bolt Diameter
5/8
5/8
Inch
H
3/4
3/4
Inch
J
5.922
5.922
Inch
L
3-7/8
3-7/8
Inch
EXP*
1/4
1/4
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型