033938
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
Hanger Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/hanger_bearings/schb_lt7_bodi_asmtab.prj},{NB=033938},{SERIES=210},{BOD=3.53650},{SS=2},{SS1=2.00000},{PN=033938},{DESCRIPTION=SCHB-LT7-200},{WEIGHT=5.7},{A=1-5/8},{A1=1.62500},{B=4-5/8},{B1=4.62500},{C=7/8},{C1=0.87500},{D=15/16},{D1=0.93750},{F=1},{F1=1.00000},{G=13/16},{G1=0.81250},{H=1-1/8},{H1=1.12500},{J=5-9/16},{J1=5.56250},{K=1-3/32},{K1=1.09375},{L=2-13/16},{L1=2.81250},{M=3-1/4},{M1=3.25000},{NDM=1.00000},{KDM=0.91000},{PPATH=schb_lt7_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings -SOLIDLUBE 1-15/16 thru 2-1/2 LT700 Conveyor Hanger Bearing - SOLIDLUBE
Bill of material
033938
Series
210
210
Shaft Size
2
2
Inch
Part Number
033938
033938
Description
SCHB-LT7-200
SCHB-LT7-200
Weight
5.7
5.7
lbs
A
1-5/8
1-5/8
Inch
B
4-5/8
4-5/8
Inch
C
7/8
7/8
Inch
D
15/16
15/16
Inch
Bolt Diameter
1
1
Inch
G
13/16
13/16
Inch
H
1-1/8
1-1/8
Inch
J
5-9/16
5-9/16
Inch
K
1-3/32
1-3/32
Inch
L
2-13/16
2-13/16
Inch
M
3-1/4
3-1/4
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型