032937
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/4_bolt_flanges/f4b_mm7_asmtab.prj},{NB=032937},{SS=4},{SS1=4.00000},{PN=032937},{DESCRIPTION=F4B-MM7-400},{A=4},{A1=4.00000},{B=8-7/8},{B1=8.87500},{C=3-11/32},{C1=3.34375},{D=6-7/8},{D1=6.87500},{E=1/4},{E1=0.25000},{F=3/4},{F1=0.75000},{G=9-1/2},{G1=9.50000},{H=11/16},{H1=0.68750},{L=5-5/8},{L1=5.62500},{BOD=6.05600},{PPATH=f4b_mm7_bodi_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings - SOLIDLUBE 3-7/16 thru 5 MM700 4-Bolt Flange Bearing - SOLIDLUBE
Bill of material
032937
Shaft Size
4
4
Inch
Part Number
032937
032937
Description
F4B-MM7-400
F4B-MM7-400
A
4
4
Inch
B
8-7/8
8-7/8
Inch
C
3-11/32
3-11/32
Inch
D
6-7/8
6-7/8
Inch
E
1/4
1/4
Inch
Bolt Diameter
3/4
3/4
Inch
G
9-1/2
9-1/2
Inch
H
11/16
11/16
Inch
L
5-5/8
5-5/8
Inch
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型