034277
Baldor Reliance
Dodge
Bearings
Sleeve Bearings - Solidlube
4 Bolt Flanges
Powered by
CAD模型選擇
{baldor/dodge/bearings/solid_lube/4_bolt_flanges/f4b_lt7_body_asmtab.prj},{NB=034277},{SERIES=209},{BOD=84.84000},{SS=40},{PN=034277},{DESCRIPTION=F4B-LT7-40M},{WEIGHT=2.63},{A=34.1},{B=136.5},{C=40.5},{D=104.8},{F=12.0},{F1=12.00000},{H=15.9},{J=5.2},{L=65.1},{PPATH=f4b_lt7_body_templ.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Baldor Reliance
Description
Sleeve Bearings - SOLIDLUBE 20mm thru 75mm LT1000 4-Bolt Flange Bearing - SOLIDLUBE
Bill of material
034277
Series
209
209
Shaft Size
40
40
mm
Part Number
034277
034277
Description
F4B-LT7-40M
F4B-LT7-40M
Weight
2.63
2.63
kg
A
34.1
34.1
mm
B
136.5
136.5
mm
C
40.5
40.5
mm
D
104.8
104.8
mm
Bolt Diameter
12.0
12.0
mm
H
15.9
15.9
mm
J
5.2
5.2
mm
L
65.1
65.1
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型