目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
DLZ120100004100530(Q=156)
Bahr Modultechnik
Positioning systems
Roller guide positioning systems DL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_7_dl_roller/dlz_asmtab.prj},{NB=DLZ120100004100530(Q=156)(0)},{TYP=DLZ 120},{BG=120},{Q=156},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{ZR=04},{INFO=Produktdatenblatt},{A=120},{B=96},{C=80},{D=47},{E=78},{F=42},{G=58},{H=10},{I=10},{J=68},{K=79},{M=M 5},{N=M 6},{O=M 6},{P=70},{RA=3.000},{RB=25.000},{KP=14},{SD=10.000},{SL=27.000},{T=M 6},{U=60},{X=28},{Y=35},{GG=5.1},{G1=0.85},{PPATH=assemblies/dlz_asmtpl.prj},{QX=22.000},{Q0=156.000},{Q2=196.000},{Q3=236.000},{L0=330.000},{L2=370.000},{L3=410.000},{DPL=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system DLZ 120, 160, 200 (Belt drive) - DL positioning systems
Bill of material
DLZ120100004100530(Q=156)
Type designation
DLZ 120
DLZ 120
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
確定
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
確定
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
確定
Choice of guide body profile
internal profile with cover bands ✔
internal profile with cover bands
internal profile with cover bands
internal profile without cover bands
internal profile without cover bands
without internal profile and cover bands
without internal profile and cover bands
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 2
Version 2
Version 3
Version 3
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Version 4
Version 4
Version 5
Version 5
Version 6
Version 6
Version 7
Version 7
Version 8
Version 8
Version 9
Version 9
Belt
5M25
5M25
Basic length
330
330
mm
Order number
DLZ120100004100530(Q=156)
DLZ120100004100530(Q=156)
Datasheet
Product datasheet
Total length
530
530
mm
Length
118
118
mm
Width
120
120
mm
Distance
96
96
mm
Width
80
80
mm
Diameter
47
47
mm
Distance
78
78
mm
Distance
42
42
mm
Height
58
58
mm
Distance
10
10
mm
Width
10
10
mm
Height
68
68
mm
Height
79
79
mm
for
M 5
M 5
for
M 6
M 6
for
M 6
M 6
Width
70
70
mm
Ø x length
14 h6 x35
14 h6 x35
Key
5x5x28
5x5x28
Number of teeth
26
26
Feed per turn
130
130
mm
Coupling
14
14
Thread
M 6
M 6
Height
60
60
mm
Distance
28
28
mm
Distance
35
35
mm
Basic weight
5.1
5.1
kg
Weight
0.85
0.85
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型