目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
ELSZ60S000004100505
Bahr Modultechnik
Positioning systems
Belt driven positioning systems EL
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_3_el_belt/elsz_stand_asmtab.prj},{NB=ELSZ60S000004100505(200,0,194)},{TYP=ELSZ 60S},{BG=60S},{Q=194},{HUB=200},{HUBST=0},{FPA=0},{STA=0},{AV=0},{INFO=Produktdatenblatt},{A=170},{B=30},{C=82},{D=47},{E1=30},{E2=108},{F=42},{G=80},{H=80},{I=0.0},{J=53.0},{K=8.5},{KK=8.5},{MM=-},{N=130},{NN=M8},{O=69},{OO=M8},{P=16},{T=M6},{TT=6},{V=0.0},{GG=6.10},{G1=0.62},{ZR=5M25},{VH=130},{ZZ=26},{S=14 h6 x 35},{R=5x5x28},{KPP=14},{DPL=12},{BGLS=60},{CVF=10},{PZ=33},{YBELT=67.1},{PPATH=assemblies/elsz_stand_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system ELSZ 30, 40, 60, 60S, 80, 80S, 100, 125 (With standard belt) - Belt driven positioning systems
Bill of material
ELSZ60S000004100505
Type designation
ELSZ 60S
ELSZ 60S
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
確定
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
確定
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
確定
Choice of guide body profile
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected guide rods and screws
expanded corrosion-protected version (depending on the availability of components)
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Basic length
305
305
mm
Order number
ELSZ60S000004100505
ELSZ60S000004100505
Datasheet
Product datasheet
Total length
505.000
505.000
mm
Width
170
170
mm
Distance
30
30
mm
Width
82
82
mm
Diameter
47
47
mm
Distance
30
30
mm
Distance
108
108
mm
Distance
42
42
mm
Height
80
80
mm
Width
80
80
mm
Height
0.0
0.0
mm
Height
53.0
53.0
mm
Diameter
8.5
8.5
mm
for
-
-
Length
130
130
for
M8
M8
Distance
69
69
mm
for
M8
M8
mm
Length
16
16
mm
Thread
M6
M6
Height
0.0
0.0
mm
Basic weight
6.10
6.10
kg
Weight per 100 mm
0.62
0.62
kg
Belt
5M25
5M25
Feed per turn
130
130
mm/U
Number of teeth
26
26
Ø x length
14 h6 x 35
14 h6 x 35
Key
5x5x28
5x5x28
Coupling
14
14
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型