920327F135 PP-RCT Flachdichtring D500
Bänninger
4 PP-RCT
4.03 Fittings butt-welding
Flange connection
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_03_fittings_butt/4_03_04/flachdichtring.prj},{NB=920327F135 PP-RCT Flachdichtring D500 (High)},{ARTNR=920327F135},{LOG=High},{KD=500},{VAR=EPDM-St},{DA=594},{DI=413},{H1=7},{H2=10},{GW=1.000},{VE1=1},{VE2=MIN},{GTIN=MIN},{CERT1=},{CERT2=},{CERT3=},{CERT4=},{ZN=},{WERK=PP-RCT},{PRODUCT=Flachdichtring}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
Bänninger
Description
Flat gasket ring-EPDM/NBR with steel-inlay for flange adaptor spigot SDR11 grooved
Bill of material
920327F135 PP-RCT Flachdichtring D500
Article Number
920327F135
920327F135
Level of detail
High
Medium
High
Medium
d
500
500
mm
Variant
EPDM-St
EPDM-St
DA
594
594
mm
Di
413
413
mm
H1/H2
7/10
7/10
mm
Gewicht
1.000
1.000
kg
PU1
1
Previews
3D
2D
下載CAD模型
生成CAD模型