7523191711 PP-RCT T-Stück D200-160
Bänninger
4 PP-RCT
4.03 Fittings butt-welding
Tee's
Powered by
CAD模型選擇
{baenninger/4_pp_rct/4_03_fittings_butt/4_03_02/br_pp_rct_t_stuck_90_red_lang_st.prj},{NB=7523191711 PP-RCT T-Stück D200-160 (High)},{ARTNR=7523191711},{LOG=High},{KE1=18.2},{KE2=14.6},{L1=128},{L2=110},{KZ1=259},{KZ2=242},{KL1=124.0},{KL2=112.0},{KL3=0.0},{KE3=0.0},{KL4=0.0},{KE4=0.0},{KD1=160.0},{KD2=130.8},{D3=212.0},{D4=170.0},{KR=3.0},{KR1=8.0},{KR2=3.0},{KR3=15.0},{KR4=8.0},{KR5=3.0},{D1=200},{D2=160},{GW=6.700},{VE1=1},{VE2=16},{GTIN=4041941076088},{CERT1=●},{CERT2=●},{CERT3=●},{CERT4=●},{ZN=},{WERK=PP-RCT},{PRODUCT=T-Stück},{V=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
Bänninger
Description
BR PP-RCT Tee 90° red long butt green
Bill of material
7523191711 PP-RCT T-Stück D200-160
Article Number
7523191711
7523191711
Level of detail
High
Medium
High
Medium
d
200-160
200-160
mm
e1
18.2
18.2
mm
e2
14.6
14.6
mm
L1
128
128
mm
L2
110
110
mm
z1
259
259
mm
z2
242
242
mm
Gewicht
6.700
6.700
kg
PU1
1
PU2
16
16
GTIN
4041941076088
4041941076088
DIN Centro P1R0371
●
ASTM F2389CSA B137.1
●
NSF C US U.P Code
●
UAE R15.2.1-21-17230
●
Previews
3D
2D
下載CAD模型
生成CAD模型