目錄: TASI Flow
Created: 06.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TASI Flow
TCM7900AAEGSSCSDSEx
TASI Flow
Tricor
TRICOR Flow Meters – Mid & High Flow Ranges
Powered by
CAD模型選擇
{aw_lake/tricor/flowmeters_mid_high/tcm7900_asmtab.prj},{NB=TCM7900AAEGSSCSDSEx},{PR=TCM7900},{PR1=TCM_7900},{PC=AA},{MTR=E},{PRS=With rupture disc max. 72.5 PSI (5 BAR)},{MD=Standard},{FFL=Standard (other lengths on request)},{ET=C},{INT=S},{SV=D},{OPT=S},{EXP=Ex},{SO=},{TH=},{MVR=},{OIR=},{SVR=},{EOR=},{CL=},{EPR=},{B=2.4 inches / 61 mm},{C=7.7 inches / 195.5 mm},{H=9.2 inches / 233 mm},{ID=0.5 inch / 13 mm},{PPATH=tcm7900_asmtpl.prj},{E0=E001}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TASI Flow
Description
Flow Meter TCM 7900 - Flowmeters Mid & High Ranges
Bill of material
TCM7900AAEGSSCSDSEx
Part Number
TCM7900AAEGSSCSDSEx
Product Series
TCM7900
Process Connections
1/2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
1/2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
1/2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
1/2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
DN 15, EN flange PN 16, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 15, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 15, EN flange PN 63, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 15, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 20, EN flange PN 40, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 16, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 63, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 32, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 16, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 63, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
3/8" G, female thread
1/2" G, female thread
1/2" NPT female thread
3/4" G, female thread
3/4" NPT female thread
1" G, female thread
1" NPT female thread
1 1/2" G, female thread
1 1/2" NPT female thread
1/2" Triclamp
DN 15 Triclamp
1" Triclamp
DN 25 Triclamp
1 1/2" Triclamp
DN 40 Triclamp
3/8" Swageloc welded
1/2" Swageloc welded
1" Swageloc welded
1/2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
1/2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
1/2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
1/2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
3/4" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
1" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
1 1/2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 150, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 300, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 600, slip on, process connection dim. + facing acc. ASME B16.5
2" ASME flange class 900, slip on, process connection dim. + facing acc. ASME B16.5
DN 15, EN flange PN 16, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 15, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 15, EN flange PN 63, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 15, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 20, EN flange PN 40, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 16, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 63, slip on, process connection dim. + facing acc. EN 1092-1 Form B
DN 25, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 32, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 16, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 40, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 63, slip on,process connection dim. + facing acc. EN 1092-1 Form B
DN 40, EN flange PN 100, slip on,process connection dim. + facing acc. EN 1092-1 Form B
3/8" G, female thread
1/2" G, female thread
1/2" NPT female thread
3/4" G, female thread
3/4" NPT female thread
1" G, female thread
1" NPT female thread
1 1/2" G, female thread
1 1/2" NPT female thread
1/2" Triclamp
DN 15 Triclamp
1" Triclamp
DN 25 Triclamp
1 1/2" Triclamp
DN 40 Triclamp
3/8" Swageloc welded
1/2" Swageloc welded
1" Swageloc welded
Medium Temperature Range
-40°F…+158°F (-40°C…+70°C) Ex
-40°F…+212°F (-40°C…+100°C)
-40°F…+302°F (-40°C…+150°C) Exmax: 275°F (135 °C)
-76°F…+392°F (-60°C…+200°C)
-40°F…+158°F (-40°C…+70°C) Ex
-40°F…+212°F (-40°C…+100°C)
-40°F…+302°F (-40°C…+150°C) Exmax: 275°F (135 °C)
-76°F…+392°F (-60°C…+200°C)
Pressure
With rupture disc max. 72.5 PSI (5 BAR)
Mechanical Design
Standard
Face to Face-Length
Standard (other lengths on request)
Electronics Type
Meter mount electronics TCE 8000
Junction box (Alu)
Junction box (1.4404/316L)
Meter mount electronics TCE 8000
Junction box (Alu)
Junction box (1.4404/316L)
Interface
RS485 (MODBUS RTU)
RS485 (MODBUS RTU) and HART
RS485 (MODBUS RTU) +FF
FF (Foundation Fieldbus)
RS485 (MODBUS RTU)
RS485 (MODBUS RTU) and HART
RS485 (MODBUS RTU) +FF
FF (Foundation Fieldbus)
Supply Voltage
24 V DC
90 … 264 V AC
24 V DC
90 … 264 V AC
Options
No option
Pressure compensation +4-20 mA input
No option
Pressure compensation +4-20 mA input
Ex-Protection
ATEX+IECEx Zone 1: Group IIC or IIB, T2...T4
ATEX Zone 2: II3G Ex nA IIC, T2...T4 Gc
cCSAus: Class I, Division 1 and 2: Group A, B, C, D or C, D, T2…T4
ATEX + IECEx Zone 1: Group IIC or IIB, T2…T4 and cCSAus: Class I, Division 1 and 2: Group A, B, C, D or C, D, T2…T4
EAC (TR-CU)
w/o Ex-protection
ATEX+IECEx Zone 1: Group IIC or IIB, T2...T4
ATEX Zone 2: II3G Ex nA IIC, T2...T4 Gc
cCSAus: Class I, Division 1 and 2: Group A, B, C, D or C, D, T2…T4
ATEX + IECEx Zone 1: Group IIC or IIB, T2…T4 and cCSAus: Class I, Division 1 and 2: Group A, B, C, D or C, D, T2…T4
EAC (TR-CU)
w/o Ex-protection
Special Options
No Option
NOC (Net Oil Computer)
No Option
NOC (Net Oil Computer)
TCE Housing
Not Available
Not Available
Mount Version Remote
Not Available
Not Available
Options Interface Remote
Not Available
Not Available
Supply Voltage Remote
Not Available
Not Available
Electronics Options Remote
Not Available
Not Available
Cabel Length
Not Available
Not Available
Ex Protection Remote
Not Available
Not Available
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型