VFTZZUESD025
ASAHI YUKIZAI CORPORATION
Manual valves
Check Valves
Ball Foot Valve
DIN
Powered by
CAD模型選擇
{asahi/av_valve/check_valves/ball_fv/din/bf_din_socket.prj},{NB=VFTZZUESD025},{CNSORDERNO=VFTZZUESD025},{NDMM=25},{NDINCH=1},{BM=U-PVC},{MD=25},{D1=70},{D=32},{D11=33.27},{L1=22},{L=116},{DD=125.0},{C=90},{N=4},{H=19},{T2=15},{DX=22.000},{X1=55.268},{H1=26.0},{H2=33.0},{H3=16.5},{H4=12.0},{H5=16.5},{H6=12},{S1=46},{S2=58},{S3=48},{S4=43},{N1=14},{N1X=14},{N2=62.5},{N2X=62.5},{W1=14},{W2=46},{T=43},{TX=8},{XD1=70},{XH2=33.0},{XD11=60},{XD22=62},{XT=1.0},{XH=3.0},{XT1=3},{XT2=2.000},{XG1=30},{XG2=30},{XG3=30},{WX=22.5},{BX=3.0},{ROT=15.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Ball Foot Valve - DIN, Socket End
Bill of material
VFTZZUESD025
Order number
VFTZZUESD025
VFTZZUESD025
Nominal Size
25
25
mm
Nominal Size
1
1
Inch
Body Material
U-PVC
d
25
25
mm
D1
70
70
mm
d1
32
32
mm
I
22
22
mm
L
116
116
mm
H1
26.0
26.0
mm
H2
33.0
33.0
mm
H3
16.5
16.5
mm
H4
12.0
12.0
mm
H5
16.5
16.5
mm
H6
12
12
mm
S1
46
46
mm
S2
58
58
mm
S3
48
48
mm
S4
43
43
mm
W1
14
14
mm
W2
46
46
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型