A57S3UEWD100
ASAHI YUKIZAI CORPORATION
Automatic valves
(Electric) Butterfly valves
Butterfly Valve Type 57, Electric actuated Type S
Powered by
CAD模型選擇
{asahi/au_valve/ele_butterfly_valves/ele_butv_type_57_s/buttfly_val_typ_57_e_act_typ_s_asmtab.prj},{NB=A57S3UEWD100},{STD=DIN},{NDMM=100},{NDINCH=4},{MO=3},{MD=102},{C=180.0},{MN=8},{MH=18},{L=56},{D=238},{D1=134},{D2=100},{D3=160},{H=363},{H1=119},{H2=-},{A1=167},{A2=186},{A3=104},{A4=286},{I=-},{NDMMX=100},{PPATH=../../buttfly_val_typ_57_e_act_typ_s/parts/buttfly_val_typ_57_e_act_typ_s_asmtpl.prj},{PRA=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
Company
ASAHI YUKIZAI CORPORATION
Description
Butterfly Valve Type 57 Electric Actuated Type S
Bill of material
A57S3UEWD100
Order number
A57S3UEWD100
A57S3UEWD100
Standard
DIN
DIN
Nominal diameter
100
100
mm
Nominal diameter
4
4
Inch
Motor Option
Three phase 100V
Three phase 200V
Three phase 100V
Three phase 200V
d
102
102
mm
C
180.0
180.0
mm
n
8
8
h
18
18
mm
L
56
56
mm
D
238
238
mm
D1
134
134
mm
D2
100
100
mm
D3
160
160
mm
H
363
363
mm
H1
119
119
mm
H2
-
-
mm
A1
167
167
mm
A2
186
186
mm
A3
104
104
mm
A4
286
286
mm
I
-
-
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型