A.R.T. 25858 - DIN 6900-2 Z3 T M4x10.0 mm steel8.8 ZP
A.R.T. Elektromechanik
Mounting Accessories + Sems Screws
Sems Screws
DIN 6900-2 Z3 T - Torx SEMS screws with waved spring washer
Powered by
CAD模型選擇
{art/mz/kombischrauben/din_6900_2_z3_t/din_6900_2_z3_t_a2k.prj},{NB=ART 25858 - DIN 6900-2 Z3 T M4x10.0 mm steel8.8 ZP},{ARTNR=25858},{D=4.0},{P=0.700},{L=10},{A=1.400},{BX=22},{DK=8},{AD2=9},{K=3.1},{H2=1.7},{H2MIN=0.5},{A1=3.950},{T=1.660},{DA=4.700},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{IDNR=},{TYP=DIN 6900-2 Z3 T},{ZTN=7318 1595},{MT=Metall},{MAT=Stahl},{MAT1=St},{GUETE=8.8},{OBERFLAECHE=verzinkt (A2K)},{OBERFLAECHE1=vzk},{DINSCHRAUBE=DIN 7985 - Torx},{DINSCHEIBE=DIN 6904 - Federscheibe ähnl. DIN 137 B (Z3)},{ISO=},{ANTRIEB=Torx T20},{ANTRIEB1=Torx},{CNSAVOID=0},{CNSNN=DIN 7985},{LINK1=www.artgmbh.com},{LWS=https://www.artgmbh.com/montagezubehoer-kombischrauben/kombischrauben/din-6900-2-z3-kombischrauben-torx-mit-federscheibe/}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 43
HELP_VARIABLE
Company
A.R.T. Elektromechanik
Description
DIN 6900-2 Z3 T steel 8.8 zinc-plated - Torx SEMS screws with waved spring washer
Bill of material
A.R.T. 25858 - DIN 6900-2 Z3 T M4x10.0 mm steel8.8 ZP
Order number
25858
25858
Type designation
DIN 6900-2 Z3 T
Customs number
7318 1595
Materialtyp
Metal
Material
Steel
Steel quality
8.8
Surface metal
zinc-plated (A2K)
DIN standard screw head
DIN 7985 - Torx
DIN standard description washer 1
DIN 6904 - Waved spring washer similar to DIN 137 B (Z3)
Nominal thread diameter
4.0
4.0
mm
Pitch
0.700
0.700
mm
Nominal length
10
10
mm
Head diameter
8
8
mm
Outer diameter
9
9
mm
Head height
3.1
3.1
mm
Height
1.7
1.7
mm
min.
0.5
0.5
mm
Drive
Torx T20
Torx T20
Link web page
www.artgmbh.com
Link catalog page
https://www.artgmbh.com/media/static/pdf/ART_ELEKTROMECHANIK_Gesamtkatalog.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型