目錄: Appleton
Created: 01.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
SCP100S24XCP1
Appleton
SolaHD
Powered by
CAD模型選擇
{appleton_group/solahd/scp_x_series_asmtab.prj},{NB=SCP100S24XCP1},{S=Industrial Power Supply},{OP=100},{OV=24 VDC},{S2=IP 54/65/67 rated enclosure},{CON=CP1},{PPATH=../enclosures_controls/scpx_series/scpx_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Appleton
Description
SolaHD™ IP67 SCP-X - Extreme Environment Series Power Supplies
Bill of material
SCP100S24XCP1
Part Number
SCP100S24XCP1
Series
Industrial Power Supply
Output Power
1 x 100 Watt output (Class 2)
2 x 100 Watt output (Class 2)
1 x 240 Watt output (Class1)
1 x 100 Watt output (Class 2)
2 x 100 Watt output (Class 2)
1 x 240 Watt output (Class1)
Output Circuit
Single output circuit
Output Voltage
24 VDC
Series 2
IP 54/65/67 rated enclosure
Connectors
Single connector per circuit (DC grounded)
Single connector per circuit (DC floating)
Single connector per circuit (DC grounded)
Single connector per circuit (DC floating)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型