目錄: Appleton
Created: 01.08.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Appleton
FELED3CBUSAD
Appleton
Lighting
Powered by
CAD模型選擇
{appleton_group/lighting/atx_feled_led_asmtab.prj},{NB=FELED3CBUSAD},{SERIES=Zone 1, 2, 21, 22 ATEX/IECEx Certified},{LEDPOS=},{LO=3},{CT=C},{V=BU},{MV=S},{CE=A},{DIFOPT=D},{EMOPT=},{PPATH=led_luminarie/feled/feled_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Appleton
Description
Appleton™ ATX™ FELED Series Nonmetallic LED Luminaires - Lighting
Bill of material
FELED3CBUSAD
Part Number
FELED3CBUSAD
Series
Zone 1, 2, 21, 22 ATEX/IECEx Certified
LED Position
Direct (with diffuser)
Indirect (without diffuser)
Direct (with diffuser)
Indirect (without diffuser)
Lumen Output
3K
4K
5K
7K
3K
4K
5K
7K
Color Temperature
5000K (Cool)
4000K (Neutral)
5000K (Cool)
4000K (Neutral)
Voltage
120-277Vac, 170-300Vdc, 50/60 Hz
120-277Vac, 170-300Vdc, 50/60 Hz
Mounting Version
Surface/Suspension Mount Standard Wiring (single phase)
Surface/Suspension Mount Dual Loop In/Out Through Wiring (single phase)
Surface/Suspension Mount Standard Wiring (single phase)
Surface/Suspension Mount Dual Loop In/Out Through Wiring (single phase)
Cable Entry
Armored M20
Unarmored M25
Armored M20
Unarmored M25
Diffused Option
Diffused
Diffused
Emergency Option
None
None
Weight - Total
4.5 (9.9)
kg (lbs)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型