目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
SR025M00401100
Anderson Negele America
Food & Beverage
Powered by
CAD模型選擇
{anderson/food_beverage/sr_asmtab.prj},{NB=SR025M00401100},{PC=SR},{DF=Standard (R 25)},{PPATH=sr_asmtpl.prj},{ACC=±0.5% of span, full scale, for standard ranges except ranges below 0-50 psig ±1% full scale. All vacuum/ pressure ranges and PSIA ranges are ±1%. High pressure (Homogenizer) fittings: ±0.75%.},{OR=0° to 120°F (-17.8° to 48.9°C)},{TL=20° – 300°F (-6.7 – 148.9°C) (Horizontal mounting recommended for continuous operation over 275°F/135°C)},{RT=Less than 200 mSec},{CS=±0.3% of calibrated range/6 months},{HUM=100% condensing},{SV=12-40 VDC (Absolute), 24 VDC Nominal regulated or unregulated. 17-45 VDC (Absolute) with display},{OUT=Analog 4-20 mA DC},{R=025},{EU=M},{FIT=004},{DV=0},{DM=1},{CL=00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
SR - Standard Sanitary Pressure Transmitter
Bill of material
SR025M00401100
Part No.
SR025M00401100
Product Code
SR
Range
30/0
30/0/15
30/0/30
30/0/60
30/0/100
0/30
0/50
0/60
0/99
0/100
0/150
0/160
0/200
0/300
0/500
0/1,000
0/2,000
0/3,000
0/5,000
0/20,000
-1/0/1
-1/0/2.5
-1/0/3
-1/0/4
-1/0/7
0-2
0-3
0-4
0-6
0-10
0-20
30/0
30/0/15
30/0/30
30/0/60
30/0/100
0/30
0/50
0/60
0/99
0/100
0/150
0/160
0/200
0/300
0/500
0/1,000
0/2,000
0/3,000
0/5,000
0/20,000
-1/0/1
-1/0/2.5
-1/0/3
-1/0/4
-1/0/7
0-2
0-3
0-4
0-6
0-10
0-20
Engineering Units
Hg (inches Mercury)
Hg (inches Mercury)
Fitting
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry "I" (male)
2" Cherry "I" (male)
1-1/2" G & H "H" line (male)
2" G & H "H" line (male)
1-1/2" #14 Bevel Seat (w/nut)
2" #14 Bevel Seat (w/nut)
1-1/2" NPT
38mm IDF (requires customer to supply nut with order)
51mm IDF (requires customer to supply nut with order)
1-1/2" Tri-Clamp
2" Tri-Clamp
1-1/2" APC "K"
2" APC "K"
1-1/2" Cherry "I" (male)
2" Cherry "I" (male)
1-1/2" G & H "H" line (male)
2" G & H "H" line (male)
1-1/2" #14 Bevel Seat (w/nut)
2" #14 Bevel Seat (w/nut)
1-1/2" NPT
38mm IDF (requires customer to supply nut with order)
51mm IDF (requires customer to supply nut with order)
Display Value
None
mA (milliamphere, for vac/press.)
% (percent, for vac/press.)
None
mA (milliamphere, for vac/press.)
% (percent, for vac/press.)
Diaphragm Material
316L Stainless
Hastelloy "C"
316L Stainless
Hastelloy "C"
Diaphragm Finish
Standard (R 25)
Cable Length
No Cable
25 ft
50 ft
75 ft
100 ft
125 ft
150 ft
175 ft
200 ft
Quick Disconnect Receptacle (QDR)
QDR & Field Wireable Connector (FWC)
QDR & FWC w/25 ft Cable
QDR & FWC w/50 ft Cable
QDR & FWC w/75 ft Cable
QDR & FWC w/100 ft Cable
QDR & FWC w/125 ft Cable
QDR & FWC w/150 ft Cable
QDR & FWC w/175 ft Cable
QDR & FWC w/200 ft Cable
No Cable
25 ft
50 ft
75 ft
100 ft
125 ft
150 ft
175 ft
200 ft
Quick Disconnect Receptacle (QDR)
QDR & Field Wireable Connector (FWC)
QDR & FWC w/25 ft Cable
QDR & FWC w/50 ft Cable
QDR & FWC w/75 ft Cable
QDR & FWC w/100 ft Cable
QDR & FWC w/125 ft Cable
QDR & FWC w/150 ft Cable
QDR & FWC w/175 ft Cable
QDR & FWC w/200 ft Cable
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型