目錄: Anderson Negele America
Created: 15.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Anderson Negele America
PPRXXXXXX4UXXXXWXXXXXX
Anderson Negele America
Dairy
Powered by
CAD模型選擇
{anderson/dairy/ppr.prj},{NB=PPRXXXXXX4UXXXXWXXXXXX},{STLR=XX},{SFLR=X},{TPS=X},{AAI=4U},{ORT=XX},{ARO=XX},{ENC=W},{HS=X}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Anderson Negele America
Description
PPR - Paperless Process Recorder with Legendary™ Cloud Software
Bill of material
PPRXXXXXX4UXXXXWXXXXXX
Part No.
PPRXXXXXX4UXXXXWXXXXXX
Safety Thermal Limit Recorder
XX (None)
TD (STLR with 24VDC relay)
T1 (STLR with 110VAC relay)
T2 (STLR with 220VAC relay)
XX (None)
TD (STLR with 24VDC relay)
T1 (STLR with 110VAC relay)
T2 (STLR with 220VAC relay)
Safety Flow Limit Recorder
X (None)
X (None)
Transmitter Power Supply
X (None)
4 (Four Isolated 24VDC Supplies )
X (None)
4 (Four Isolated 24VDC Supplies )
Additional Analog Inputs
4U (Four Inputs)
4U (Four Inputs)
mA Outputs/Re-Transmission
XX (None)
2A (Two - Internally powered)
4A (Four - Internally powered)
XX (None)
2A (Two - Internally powered)
4A (Four - Internally powered)
Additional Relay Outputs
XX (None)
2R (Two)
4R (Four)
XX (None)
2R (Two)
4R (Four)
Enclosure
W (Wall Mount, Bottom Wiring)
(P) Panel Mount, Back Wiring
W (Wall Mount, Bottom Wiring)
(P) Panel Mount, Back Wiring
Tamper Evident Sealing Covers
X (No)
S (Yes)
X (No)
S (Yes)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型