Nederlands
English
812.017.9
Anamet Europe
Sealtite conduit systems
Sealtite fittings stainless steel AISI-304
Powered by
CAD模型選擇
{anamet_europe/1_sealtite_conduit_systems/1c_sealtite_fitings_stainless/fam_3_ul_csa_iso_ss.prj},{NB=812.017.9},{CNSORDERNO=812.017.9},{T=M20x1.5},{ST=3/8\"},{T1=24.000},{ID=10.2},{A=36},{B=13},{CSW=27},{C=30.0},{LC=12.9},{LC1=5.2},{ESW=24},{E=27.0},{LE=4.0},{CNSQUANTITY=10},{WEIGHT=5.5},{CNSMAT=Edelstahl AISI-303},{INFO=PDF Info},{GEWX=20},{GEWZ=1.500},{GEWT=24.000},{VERS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Anamet Europe
Description
ISO straight fitting,male,stainless steel AISI-304 - Sealtite Fittings
Bill of material
812.017.9
Article No.
812.017.9
812.017.9
Thread
M20x1.5
M20x1.5
Size
3/8"
3/8"
Inch
Min. Internal Diameter
10.2
10.2
mm
Length
36
36
mm
Length
13
13
mm
Width across flats
27
27
mm
Diameter
30.0
30.0
mm
Length
12.9
12.9
mm
Length
5.2
5.2
mm
Width across flats
24
24
mm
Diameter
27.0
27.0
mm
Length
4.0
4.0
mm
Package size
10
10
Weight
5.5
5.5
kg/100
Weight
0.550
0.550
kg
Material
Stainless steel AISI-303
PDF Info
PDF Info
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型