目錄: Amphenol Sine Systems
Created: 277.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Amphenol Sine Systems
RTHP0203PNH
Amphenol Sine Systems
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenolsine/ecomate/ecomate_rm/rthp0203pnh_xxx_asmtab.prj},{NB=RTHP0203PNH},{PN=RTHP0203PNH},{DSC=Receptacle, Square Flange, 3 Position, Male, RADSOK® Technology, High Amperage, Shell Size 20, Crimp Termination, Wire Range 10mm²},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RTHP0203PNH-3-Position-Square-Flange-Receptacle-size-8-36mm-Male-Shell-Size-20-High-Amperage-630V_p_10946.html},{ROW=1},{PPATH=parts/rthp0203pnh_xxx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol Sine Systems
Description
RTHP0203PNH-XXX - 3 Position Square Flange Receptacle, Size 8 (3.6MM), Male, Shell Size #20, High Amperage 630V
Bill of material
RTHP0203PNH
Part no.
RTHP0203PNH
RTHP0203PNH
Description
Receptacle, Square Flange, 3 Position, Male, RADSOK® Technology, High Amperage, Shell Size 20, Crimp Termination, Wire Range 10mm²
Receptacle, Square Flange, 3 Position, Male, RADSOK® Technology, High Amperage, Shell Size 20, Crimp Termination, Wire Range 10mm²
More Product Information
Link to Product Page
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型